Quick Search

CAT 953

CAT 953

Year
2023
Working hours
224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 953
Wheeler Machinery Co.
Categorytrack loaders
Serial NumberLTL00563
Unit NumberAA010338
Catalog Number10093001
Year2023
Hours224 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax344,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ripper - Multi-ShankRipper - Multi-Shank
Additional informationAIR INLET, STANDARD
CAB, BASIC
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PKG, 12A, HDXL
CTWS & MSS RECEIVER, BLE
EASY ACCESS PACKAGE
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
GUARD, IDLER
HITCH, RIPPER
HYDRAULIC 3V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
KIT, VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHT, STANDARD
LINES IMPLEMENT, STANDARD
LINKAGE, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (24V)
PRICED NEW 11/21/23 EK
PRODUCT LINK, CELLULAR PLE643
REGIONAL PACKAGE, USA
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19", DG, HDXL, CTWS
TRANSMISSION CONTROL, JOYSTICK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering