Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 953D
2017
6307 Hours
MACALLISTER MACHINERY CO., INC
Brand
CAT 953D
Category
track loaders
Serial Number
LBP02202
Unit Number
LBP02202
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 953D
Home
Construction
Loaders
track loaders
CAT
CAT 953D
Year
2017
Working hours
6,307 h
Print
Add to favorites
‹
›
×
Videos of CAT 953D
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
145,000
MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
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
CAT 953D
MacAllister Machinery
Category
track loaders
Serial Number
LBP02202
Unit Number
LBP02202
Catalog Number
10107203
Year
2017
Hours
6,307 h
Country
United States
Location
Indianapolis, United States
Pricing
Price Excluding Tax
145,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
COUPLER
COUPLER
BUCKET, GP
BUCKET, GP
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
3
1
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
draw bar
Good
eng. enclose hood / stack
Good
fuel tank
Good
grab irons
Poor
Right side loader arm grab iron is loose. Left side door inside grab iron has broken off and is missing.
main frame
Good
paint
Fair
Has some scrapes and scratches throughout.
radiator grill & shroud
Fair
Grill is bent.
rear frame
Good
steps / ladder
Fair
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
12
1
1
back up alarm
Yes
rops certification plate
Yes
air conditioner
Fair
Cab filter is dirty.
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Poor
Expired.
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
7
1
0
blow by
Yes
Has some blow by.
compression in radiator
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
air cleaners
Fair
Outer filter is dirty.
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
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
brake
5
0
0
brake drums / rotors
Good
brake linkage
Good
operating condition - brake
Good
parking brake
Good
type (pedal, lever)
Good
hydraulics
7
0
0
leaks - hydraulics
No
control linkage - hydraulics
Good
hoist cylinder
Good
hose lines
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
3
3
0
notes - bucket
Back side of bucket and bucket mounts have been repaired and welded on several times. Has forks with machine as well
bucket bottom
Good
bucket sides
Good
cutting edges
Good
loader frame
Fair
Frame has been repaired and painted over.
loader pins & bushings
Fair
Have some play throughout.
quick coupler
Fair
Coupler frame is damaged and has cracked welds and has been welded on in several places.
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE
Idler guarding is missing on left and right side track frame
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
172
172
50
50
Idlers Front
22
21.5
42
35
Links
115
115
30
30
Pins & Bushings (External)
63
63
30
30
Track Roller 1
19.5
19.5
30
30
Track Roller 2
19
19
25
25
Track Roller 3
19
19
25
25
Track Roller 4
19.5
19
30
25
Track Roller 5
20
19.5
32
30
Track Roller 6
Guarded
Guarded
Track Shoes (Width)
480
480
20
20
final drives
5
0
0
differential
Good
housings, left
Good
housings, right
Good
planetaries, left
Good
planetaries, right
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 953D on Mascus USA