2021 CAT 963-12 For Sale - 294,000 USD | Cat Used
Quick Search

CAT 963-12

CAT 963-12

CAT Certified
Year
2021
Working hours
5,179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 963-12
Carter Machinery Company
Categorytrack loaders
Serial NumberLTT00465
Unit Number5032130
Catalog Number10098204
Year2021
Hours5,179 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax294,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Additional informationOnline Owner's Manual
Protection 12 mo. / 1000 hr. PT + Hyd
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1312
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBOTH FRONT LOADER ARM GRAB HANDLE BENT
  • Good
  • FairNORMAL PAINT WEAR FROM OPERATION
  • Good
  • Good
  • Good
  • Good
  • PoorLEFT REAR STEP BENT
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1202
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 77%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFRONT WINDSHIELD CRACKED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSTREAKING
engine
801
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
  • PoorAIR FILTER DIRTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
902
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorA COUPLE LOOSE NUTS
  • Good
  • Good
  • Good
  • Good
  • PoorA COUPLE LOOSE NUTS
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
IdlersBOTTOM LEFT GUARD MISSING BOLTS
Track Frame - LeftFair
Track Frame - RightFair
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering