Quick Search

CAT 963-12

CAT 963-12

Year
2022
Working hours
1,119 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 963-12
Foley Equipment Company
Categorytrack loaders
Serial NumberLTT00723
Unit NumberVGN0793
Catalog Number10061441
Year2022
Hours1,119 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax370,880 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2022 MODEL
AIR INLET, STANDARD
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACKAGE 12A, HDXL
COUNTERWEIGHT, LIGHT, 716 LB
COUNTERWEIGHT,ADDITIONAL,672LB
EASY ACCESS PACKAGE
FAN, DEMAND, REVERSING
GUARD, IDLER
HYDRAULIC 3V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
KIT, VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
LIGHT, STANDARD
LINES IMPLEMENT, MP, QC
LINKAGE, STANDARD
NO BUCKET
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (24V)
PRODUCT LINK, CELLULAR PLE643
REGIONAL PACKAGE, USA
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK 22" DG, HDXL
TRANSMISSION CONTROL, V-LEVER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering