Quick Search

CAT 963-12

CAT 963-12

Year
2021
Working hours
3,613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Warrenton, VA
+1 540 940 8049
Show phone number
Basic information
BrandCAT 963-12
Carter Machinery Company
Categorytrack loaders
Serial NumberLTT00480
Unit Number5032100
Catalog Number10114998
Year2021
Hours3,613 h
CountryUnited States
LocationWarrenton, United States
Pricing
Price Excluding Tax299,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Fire ExtinguisherFire Extinguisher
RadioRadio
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
ROPSROPS
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 77%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering