2020 CAT 299MULCHER For Sale - 109,000 USD | Cat Used
Quick Search

CAT 299MULCHER

CAT 299MULCHER

CAT Certified
Year
2020
Working hours
2,023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Monroe, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 299MULCHER
Carolina CAT
Categorytrack loaders
Serial NumberBX901960
Unit NumberG20-778M
Catalog Number10168637
Year2020
Hours2,023 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax109,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • XE • HM415C MULCHER • DM2

*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS
CAB PACKAGE, ULTRA
CCU [CAT CERT USED]
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MANAGEMENT PKG, (DM2)
DOOR, CAB, POLYCARBONATE
ENG SN# 2LG0901
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,450MM(17.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering