2022 CAT 299D3XE For Sale - 55,900 USD | Cat Used
Quick Search

CAT 299D3XE

CAT 299D3XE

Year
2022
Working hours
2,029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT 299D3XE
Ziegler CAT
Categorytrack loaders
Serial NumberBX904228
Unit NumberEQ0130202
Catalog Number10152165
Year2022
Hours2,029 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax55,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D3
299D3 XE CTL
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,450MM(17.7 IN)BAR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Full
  • Full
  • Yes
  • GoodA/C blows cold.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Engine runs good.
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good256 hours remaining until next pm
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • GoodLinkage has 1/8” of play. Not perfect but functional.
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood7mm 50%
RollerGood11mm 60% life left
Roller FrameGood
SprocketFair179mm 40% life left
Track / Belt ConditionFair15mm 30% life left. Tracks have some cuts
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering