Quick Search

CAT 299D3

CAT 299D3

Year
2021
Working hours
2,824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D3
Ziegler CAT
Categorytrack loaders
Serial NumberBX902407
Unit NumberEQ0119387
Catalog Number10116044
Year2021
Hours2,824 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFresh 1000 hour PM
New battery

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

299D3 XE COMPACT TRACK LOADER
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
ENGINE S/N 2LS0963
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
940
  • No
  • No
  • Good
  • Good
  • Good
  • FairScratched and dented. Closes ok
  • Good
  • Good
  • Good
  • FairNew cat decals
  • Good
  • Good
  • Good
  • FairAux coupler guard cracked and missing hardware
  • Fairstep has slight tweak to it.
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 60%
  • 50%
  • Good
  • GoodNew radio
  • Good
  • Good
  • Good
  • Good
  • FairFront poly window scratched up. Can still see through ok
  • Good
  • Good
  • Good
  • Good
  • FairWorks but out of date
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Ok
  • Good
  • FairAlternator belt has some small cracks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • GoodNew battery
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
010
  • FairLower coupler guard bent and missing hardware
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairBoth sprockets worn
Track / Belt ConditionFairSome cuts in tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering