Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 299D3XE
2020
2156 Hours
HOLT CAT
Brand
CAT 299D3XE
Category
track loaders
Serial Number
BX901179
Unit Number
CES002411
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 299D3XE
Home
Construction
Loaders
track loaders
CAT
CAT 299D3XE
Year
2020
Working hours
2,156 h
Print
Add to favorites
‹
›
×
Videos of CAT 299D3XE
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
83,000
HOLT CAT
Austin, TX
+1 7262167607
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
CAT 299D3XE
HOLT CAT
Category
track loaders
Serial Number
BX901179
Unit Number
CES002411
Catalog Number
10121911
Year
2020
Hours
2,156 h
Country
United States
Location
Austin, United States
Pricing
Price Excluding Tax
83,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Pilot Control
Pilot Control
Bucket
Bucket
Ride Control
Ride Control
Anti-theft System
Anti-theft System
Radio - Bluetooth
Radio - Bluetooth
Self Leveling
Self Leveling
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Heater / Defroster
Heater / Defroster
2 Speed Travel
2 Speed Travel
Auxiliary Hydraulics Flow - High Flow
Auxiliary Hydraulics Flow - High Flow
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
0
cleaning required
Yes
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Good
plastic
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
1
0
1
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
parking brake
Poor
Had to bypass switch to operate machine
gauges, operator station, console
12
0
3
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Poor
Out of date
seat cushion / arm rest
Good
switches
Poor
Parking brake switch missing
windshield wipers
Poor
Switch missing
engine
9
0
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
Fuel filter base leak
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
overall operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
notes - electrical, starting and charging system
Machine had multiple active codes for electrical issues
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
tandems/gears/bearings/chains
6
2
0
front torsion bars
Fair
Worn
lines / linkages
Good
operating condition
Good
rear torsion bars
Fair
Worn
torsion axles
Good
travel controls
Good
travel motors
Good
travel pumps
Good
hydraulics
7
0
0
leaks - hydraulics
No
detent switch
Good
hoses / lines
Good
lift cylinders
Good
overall operating condition - hydraulics
Good
pump & valves
Good
tank
Good
tilt cylinder
Good
bucket
6
0
1
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Poor
Missing
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
undercarriage
5
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE
Left side
Notes - UNDERCARRIAGE 1
Right side
Idlers
Good
Roller
Good
Roller Frame
Good
Sprocket
Good
Track / Belt Condition
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 299D3XE on Mascus USA