Quick Search

CAT 299D3XE

CAT 299D3XE

Year
2021
Working hours
2,971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Bemidji, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D3XE
Ziegler CAT
Categorytrack loaders
Serial NumberBX902291
Unit NumberEQ0119955
Catalog Number10117389
Year2021
Hours2,971 h
CountryUnited States
LocationBEMIDJI, United States
Pricing
Price Excluding Tax66,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D3 XE COMPACT TRACK LOADER
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
DEBRIS KIT
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
ENGINE S/N 2LQ0929
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
GUARDING
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRE CLEANER
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • Yes
  • No
  • Machine looks like it’s a used machine no major concerns
  • FairMachine can run as is paint is worn off and affects appearance only
  • Good
  • FairMachine can run as is paint is worn off and affects appearance only
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has scratches all over missing paint in spots affects appearance only
  • FairPlastic is slightly sun faded but looks good doesn’t appear brittle runs good the way it is
  • FairThe plastic is cracked would need to replace the pre cleaner bowl but it is operational as is
  • Good
  • FairStep is bent un operates fine the way it is
safety items
200
  • Yes
  • Yes
  • Yes
  • Decals are there some are starting to peal up but legible.
  • Good
  • Good
gauges, operator station, console
1320
  • No
  • Yes
  • No
  • Yes
  • Yes
  • 7/8 tank
  • 1/4 tank
  • Front window right side latch is missing would need new latch on cab side as the window still has its portion
  • Good
  • GoodDisplay works as it should just is a little dirty
  • FairOne screw is striped inside the whole latch would need replacement but works as is no problem
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe seat belt works as it should
  • Good
  • GoodAall switches are in working condition but appear a little dirty
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Runs and starts good has plenty of power needs nothing
  • Good
  • No smoke
  • Good
  • FairBelts. Are showing some minor ware both work as they should would need new belts
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
420
  • No
  • Cool just fine needs nothing
  • FairSome bent fins no fix necessary as it cools perfectly fine
  • Good
  • Good
  • Good
  • FairSome bent fins and some some sticks broke off in between fins nothing is required to fix as it cools perfectly fine.
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Starts runs charges just fine needs nothing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Operates just fine needs nothing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOk
Notes - UNDERCARRIAGEOk
Notes - UNDERCARRIAGE 1It’s okay will need new tracks between 500 and 1000 hours from now
Percentage WornOver 50%
Track / Belt Thickness2 inches
Track / Belt Width18 inches
IdlersGood
RollerGood
Roller FrameFairPaint worn off does not affect normal operation
SprocketGood
Track / Belt ConditionFairBent band and minor cuts and missing chucks would need new tracks with in 1000 hours roughly
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering