Quick Search

CAT 299D3 XEL2

CAT 299D3 XEL2

Year
2020
Working hours
4,123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D3 XEL2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberLB300797
Unit NumberU135666
Catalog Number10074882
Year2020
Hours4,123 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax66,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
DOOR, CAB, POLYCARBONATE
FACTORY PDI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LAND MANAGEMENT PKG, (LM2)
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, MANUAL
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering