2023 CAT 299D3XE For Sale - 121,870 USD | Cat Used
Quick Search

CAT 299D3XE

CAT 299D3XE

Year
2023
Working hours
164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Pointe-claire, QC
+1 877 228 3519
Show phone number
Basic information
BrandCAT 299D3XE
Caterpillar Financial
Categorytrack loaders
Serial NumberLB301853
Unit NumberOKL7345790
Catalog Number10169667
Year2023
Hours164 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax121,870 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
BucketBucket
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Korea - Korea-Tier4 FinalEmissions Level - Korea - Korea-Tier4 Final
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Heater / DefrosterHeater / Defroster
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: CLEARED LOGGED CODES AFTER NECESSARY T/S REPLACED HARNESS [525-5902]. REPLACED SENSOR.

This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
900
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • 30%
  • 50%
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 2NN3287
  • 164
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • Yes
  • Yes
  • No
  • 164
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • the machine have BIO OIL in the hydraulic system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
bucket
700
  • 0.62 cubic yard
  • A4224BK22455
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width16 inches
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Tread Depth30/3230/3255
general condition
300
  • Yes
  • Yesneeds diagnose extra can be occured after the diagnostic
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering