Quick Search

CAT 299D3

CAT 299D3

Year
2020
Working hours
3,875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D3
Ziegler CAT
Categorytrack loaders
Serial NumberDY902449
Unit NumberEQ0109412
Catalog Number10087806
Year2020
Hours3,875 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax47,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, GLASS
ENGINE S/N 2LC2515
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Half full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
440
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
hydraulics
610
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
250
  • .6 yards
  • A4215bc20296
  • Fair
  • Fair
  • Good
  • Fair
  • FairPpins holding coupler to loader frame didn’t take grease
  • Fair
  • Good
undercarriage
050
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn65
Track / Belt Width17in
IdlersFair
RollerFair
Roller FrameFair
SprocketFair
Track / Belt ConditionFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering