Quick Search

CAT 299D2

CAT 299D2

Year
2017
Working hours
3,074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Rochester, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D2
Ziegler CAT
Categorytrack loaders
Serial NumberFD202251
Unit NumberEQ0105135
Catalog Number10075347
Year2017
Hours3,074 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax43,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D2 COMPACT TRACK LOADER
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DEBRIS KIT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
ENGINE S/N 2HC0926
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRE-CLEANER KIT
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1060
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
safety items
200
  • Yes
  • Yes
  • No
  • Good
  • Good
gauges, operator station, console
1221
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • 3/4 full
  • 1/4 full
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • NoLow on coolant
  • No
  • No
  • No
  • No
  • Pink
  • N
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPumps could use calibration jumpy
  • Good
  • Good
hydraulics
350
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
attachments / work tools
100
  • Good
bucket
450
  • .62
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
undercarriage
140
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn60
Track / Belt Width18 inches
IdlersGood
RollerFair
Roller FrameFair
SprocketFair
Track / Belt ConditionFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering