Quick Search

CAT 299D2

CAT 299D2

Year
2017
Working hours
3,887 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D2
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFD202038
Unit NumberW69648
Catalog Number10073901
Year2017
Hours3,887 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax56,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information***NOT AVAILABLE FOR RPO***
3867 GD 10/13/23
BATTERY, 850 CCA, HEAVY DUTY
BUCKET-GP, 80", BOCE
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASED
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
LIGHTS, LED
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
TRACTION IN SNOW
TREAD,PROVIDES LOWER GROUND
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering