Quick Search

CAT 299D2

CAT 299D2

Year
2017
Working hours
4,106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D2
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFD202249
Unit NumberW70096
Catalog Number10065598
Year2017
Hours4,106 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information**NOT AVAILABLE FOR RPO**
4106 BW 5/9/24
BATTERY, 850 CCA, HEAVY DUTY
BUCKET-GP, 80", BOCE
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASED
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
INSTRUCTIONS, ANSI, USA
LIFTING EYES, FOUR POINT
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
TRACTION IN SNOW
TREAD,PROVIDES LOWER GROUND
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing 60° air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLooks brand new
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • .84 cyd
  • FairHeel plates are worn out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes592-5829 belts
Percentage Worn38%
Track / Belt Width400 mm
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodMeasuring 190 mm, spec to flip is 178 mm.
Track / Belt ConditionFairMeasuring 19 mm tread depth.
comments, misc. repairs, general remarks
  • Pics
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering