Quick Search

CAT 299D2

CAT 299D2

Year
2017
Working hours
4,458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberFD202480
Unit NumberU132734
Catalog Number10048267
Year2017
Hours4,458 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax45,550 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationBATTERY, HVY, DISC
BELT, SEAT, 2"
CERTIFICATION ARR, (CANADA)
CONTROL,ISO,PROP,W
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT,AIR SUSP,VINYL,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft grab handle is bent
  • Good
  • FairGrill has small dents & scratches
  • Good
  • FairTape on steps & bent
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
610
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth seat cushions are torn
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Track Shoes (Width)17.7"17.7"5050
comments, misc. repairs, general remarks
  • Left top light is broken and front lights are not working.
  • Missing rear cab glass
  • Needs new service manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering