Quick Search

CAT 299D2

CAT 299D2

Year
2019
Working hours
3,738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Amarillo, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberFD205661
Unit NumberC97328
Catalog Number10065533
Year2019
Hours3,738 h
CountryUnited States
LocationAmarillo, United States
Pricing
Price Excluding Tax53,550 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*299D2 COMPACT TRACK LOADER
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
COUNTERWEIGHTS INSTALLED
FACTORY PDI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
KIT, RADIO, AM/FM/BLUETOOTH
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering