Quick Search

CAT 299D2 XHP

CAT 299D2 XHP

Year
2017
Working hours
3,832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D2 XHP
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberDX201643
Unit NumberW70192
Catalog Number10078692
Year2017
Hours3,832 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information**NOT AVAILABLE FOR RPO**
3803 GD 10/13/23
ANTI-THEFT SECURITY SYSTEM
BUCKET-GP, 86", BOCE
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: ADVANCED DISPLAY
INCLUDES: HIGH FLOW
INSTRUCTIONS, ANSI, USA
LCD SCREEN, REAR CAMERA
LIFTING EYES, FOUR POINT
LIGHTS, LED
Online Owner's Manual
PACKAGE, LAND MGMT, NONE (LM0)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO READY
RIDE CONTROL, RTD
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
TRACK,RUBBER,400MM(15.7IN)BLCK
WORKTOOL WIRING, 2-SPEED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering