Quick Search

CAT 299D2 XHP

CAT 299D2 XHP

Year
2016
Working hours
1,426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D2 XHP
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberDX900138
Unit Number515593
Catalog Number10086307
Year2016
Hours1,426 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax82,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1426 GD 10/27/23
2016 CATERPILLAR 299D2 LOADER
299D2 XHP CTL
5" LCD ADVANCE DISPLAY W/EMS
6 TIE DOWN POINTS
ADJUSTABLE JOYSTICK CONTROLS
AM-FM RADIO, BEACON OUTLET,
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS ... HD 12V, 1000CCA/ 100A
BELT, SEAT, 3"
BUCKET-GP, 80" BOCE / NO SN#
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLY
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE, C3.8DIT,107HP, TIER 4
FAN, HYD,INTELLI
HEADLINER, WIPER, SKYLIGHT,
LIGHTS, LED WORK & CAB
Online Owner's Manual
PKG,LAND MGMT NONE
QUICK COUPLER, MANUAL
RADIO READY
RIDE CONTROL, ANSI
SEAT, AIR, HEAT, CLOTH W/BELT
SELF LEVEL, ANSI ILEV
SLIDING SIDE WINDOWS,RV MIRROR,
STEEL TRACK, 1 SPD
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL ALARM, FLOOR MAT,12V PORT
TRK, STL, 15.7" @70%
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • No
  • Paint and decals faded and scratched, rear door has some minor damage as well as the front upper cab flood lamp mounting.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • 100%
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ted
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
710
  • No sn# on bucket, 80 inch wide.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering