Quick Search

CAT 289D

CAT 289D

Year
2017
Working hours
5,032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 289D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberTAW08346
Unit NumberW72004
Catalog Number10069356
Year2017
Hours5,032 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax44,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information**NOT AVAILABLE FOR RPO**
5032 BW 4/8/24
BATTERY,XTRA HVY DUTY 1000 CCA
BUCKET-GP, 80" BOCE
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASED
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
TRACTION IN SNOW
TREAD,PROVIDES LOWER GROUND
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • No
  • Good
  • FairFront of cab bent
  • Good
  • FairDoor grill has a hole in it
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteps on loader & main frames and bucket bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
620
  • .62 yard
  • A 4168BK120339
  • Good
  • FairFloppy at coupler
  • Good
  • GoodInstaller used unusually long hardware
  • Good
  • FairNeed shimmed
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn70%
IdlersGood
RollerGood
Roller FrameGood
SprocketFairForward side of teeth getting worn
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering