Quick Search

CAT 289D3

CAT 289D3

CAT Certified
Year
2023
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 289D3
Foley Inc.
Categorytrack loaders
Serial NumberJX915692
Unit NumberEQ000017444
Catalog Number10127405
Year2023
Hours302 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax81,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Radio - BluetoothRadio - Bluetooth
Heater / DefrosterHeater / Defroster
Additional informationCOUNTERWEIGHT,MACHINE,EXTERNAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worntracks approx. 10% worn
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • RENTAL READY CONDITION. WILL BE SOLD AS A LEAK FREE, CODE FREE, FULLY OPERATIONAL MACHINE. COSMETICS ARE AS-IS, FOLEY DOES ITS BEST TO DISCLOUSE ALL COSMETIC DAMAGE, AND TIRE/TRACK LIFE WITH PHOTOS. WE ENCOURAGE BUYERS TO VIEW MACHINE IN PERSON.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering