Quick Search

CAT 289D HF

CAT 289D HF

Year
2019
Working hours
3,153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 289D HF
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberTAW13098
Unit Number466274
Catalog Number10112471
Year2019
Hours3,153 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information3078 GD 1/2/24
BATTERY, HEAVY DUTY, DISC
CAT CERTIFIED USED
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASED
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: HIGH FLOW, DUAL
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SELF LEVEL, PROP. HYDRAULICS
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
TRACTION IN SNOW
TREAD,PROVIDES LOWER GROUND
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering