2022 CAT 289D3 For Sale - 56,900 USD | Cat Used
Quick Search

CAT 289D3

CAT 289D3

CAT Certified
Year
2022
Working hours
1,992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 289D3
Ziegler CAT
Categorytrack loaders
Serial NumberJX907940
Unit NumberEQ0135973
Catalog Number10171406
Year2022
Hours1,992 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax56,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

289D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
Customer Value Agreement (CVA) 24 Month 500 Hour parts onyl CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
FILM,TWO SPEED W/HIGH FLOW XPS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12 Month 500 Hour Powertrain and Hydraulic Warranty
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour parts onyl CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering