Quick Search

CAT 289D3

CAT 289D3

Year
2023
Working hours
234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Norfolk, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 289D3
NMC CAT - Council Bluffs
Categorytrack loaders
Serial NumberJX913947
Unit NumberEQN199426
Catalog Number10113113
Year2023
Hours234 h
CountryUnited States
LocationNorfolk, United States
Pricing
Price Excluding Tax92,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
Radio - AM FM RadioRadio - AM FM Radio
Anti-theft SystemAnti-theft System
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
Coupler TypeCoupler Type
Additional information289D3 COMPACT TRACK LOADER
BATTERY, EXTRA HEAVY DUTY
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight scratches and scuffs
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairPacked with grass and dust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn10%
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairTracks has some tread cuts in them
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering