2020 CAT 289D3 For Sale - 39,900 USD | Cat Used
Quick Search

CAT 289D3

CAT 289D3

CAT Certified
Year
2020
Working hours
3,023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT 289D3
Ziegler CAT
Categorytrack loaders
Serial NumberJX902511
Unit NumberEQ0121753
Catalog Number10121403
Year2020
Hours3,023 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax39,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used – 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA.PM just completed

289D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
Cat Certified Used includes 1yr/500 PT and HYD with 2yr CVA
CERTIFICATION ARR, P65
Customer Value Agreement (CVA) 24 Months parts only CVA
DOOR, CAB, GLASS
ENGINE S/N 8KW5384
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Months parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • Yes
  • Good
  • FairCab visor bent. No effect on the rops
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair1 cab vent damaged.
  • Good
  • FairBent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • 80%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDoors have a couple scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • Step bent
  • FairHas wear on it. Good for age and hours
  • Good1/8” free play. Good for age and hours
  • Good
  • Good
  • Good
  • Good1/8” free play. good for age and hours
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn60
Track / Belt Thickness2 1/4”
Track / Belt Width17 3/4”
IdlersGood
RollerGood
Roller FrameGood
SprocketFairShow wear. good for age and hours
Track / Belt ConditionFairSome cuts. Not effecting the operation of the tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering