Quick Search

CAT 289D3 CB

CAT 289D3 CB

CAT Certified
Year
2020
Working hours
2,309 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 289D3 CB
Carolina CAT
Categorytrack loaders
Serial NumberJX902729
Unit NumberR20-015M
Catalog Number10126223
Year2020
Hours2,309 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax51,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Additional informationCAB • AIR • GP BUCKET • 18" TRACKS

BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CCU [CAT CERT USED]
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
ENG SN# 8KY1443
FILM, SELF LEVEL, ANSI
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,450MM(17.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • YesClean for sale
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFill screen missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodErops
  • GoodSept 2023
gauges, operator station, console
1810
  • FairA/C is not very cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
430
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • N
  • Good
  • FairActive oil change required code
  • Good
  • Good
  • FairCheck injector codes
  • FairEngine seems to have a skip and logged injector code
  • Good
emissions
100
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Good
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn5 TO 10%
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketFairOblonged
Track / Belt ConditionGoodXRTS
general condition
210
  • Yes
  • YesLogged injector code
  • Yes
  • Good
  • Good
  • FairCode for cylinder #1 and #4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering