Quick Search

CAT 289C2

CAT 289C2

Year
2012
Working hours
1,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 289C2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberRTD00804
Unit NumberU139375
Catalog Number10096380
Year2012
Hours1,292 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, HIGH FLOW XPS
IDLERS, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
KIT, DEBRIS BARRIER
KIT, DOOR, REAR, VENTED
KIT, TURBO DEBRIS GUARD
Online Owner's Manual
PACKAGE, PERFORMANCE, (TL3)
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM CD PLAYER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering