Quick Search

CAT 287D AHQ

CAT 287D AHQ

Year
2017
Working hours
1,629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 287D AHQ
Michigan CAT
CategorySkid Steer Loaders
Serial NumberHMT00901
Unit NumberHMT901
Catalog Number10121935
Year2017
Hours1,629 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax55,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional informationCAB, AC, 2SPD, EQC, HIGH FLOW, BKT ONLY, 18" BELT
CONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
750
  • Yes
  • No
  • Decas eeing sight with scratches
  • Good
  • Good
  • Good4 add on counterweights installed
  • FairStraight and in place
  • FairScreen dented at bottom left
  • Good
  • Good
  • Good
  • FairPeeling with scratches and scuffs. Light surface rust.
  • Good
  • Fair
  • FairBoth loader steps bent.
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1040
  • Yes
  • No
  • No
  • No
  • Yes
  • 3/8 full
  • FairScratches and scuffs. Cracked at both armbars.
  • Good
  • Good
  • FairWorn slight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLast inspected 10/2016
  • FairHeated air suspension seat. Seat heater inoperable. No holes in seat
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • FairA little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAuxiliary port installed wires hanging inside cab.
tandems/gears/bearings/chains
520
  • FairShows some wear.
  • Good
  • Good
  • FairShows some wear
  • Good
  • Good2 speed working
  • Good
hydraulics
700
  • No
  • GoodAuto leveling function working
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodBoth dry
attachments / work tools
  • FORKS NOT INCLUDED
bucket
160
  • FairShows some wear
  • FairP&B have some movement
  • FairShows some wear.
  • FairShows wear. Has a flip left
  • Good
  • FairP&B have slight movement
  • FairHas some play to bucket.
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 35% worn
Track / Belt ThicknessAverage cleat height both tracks 20/32”
Track / Belt Width18” wide
IdlersFairShows some wear
RollerFairShows some wear with light chunking
Roller FrameGood
SprocketFairShows some wear
Track / Belt ConditionFairLeft track has chunk taken out of outside, rest have minor cuts and abrasions
comments, misc. repairs, general remarks
  • BUCKET ONLY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering