Quick Search

CAT 279D

CAT 279D

Year
2015
Working hours
1,821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Minot, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 279D
Butler Machinery Co.
Categorytrack loaders
Serial NumberGTL02570
Unit NumberMA34859
Catalog Number10096989
Year2015
Hours1,821 h
CountryUnited States
LocationMinot, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPS - EnclosedROPS - Enclosed
BucketBucket
Ride ControlRide Control
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional information2015 CAT 279D MTL
COUNTERWEIGHT,MACHINE,EXTERNAL
Customer Value Agreement (CVA) CVA 2 year/1000 hour Parts Only
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA 2 year/1000 hour Parts Only
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering