Quick Search

CAT 279D

CAT 279D

Year
2016
Working hours
5,269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mountain Iron, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 279D
Ziegler CAT
Categorytrack loaders
Serial NumberGTL03156
Unit NumberEQ0117605
Catalog Number10109137
Year2016
Hours5,269 h
CountryUnited States
LocationMOUNTAIN IRON, United States
Pricing
Price Excluding Tax27,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information279D CTL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE S/N 8FU0479
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PDI DONE BY KEEN
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
940
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
safety items
200
  • Yes
  • Yes
  • No
  • Good
  • Good
gauges, operator station, console
1030
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Na
  • 3/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
engine
621
  • No
  • No
  • Yes
  • NoRad low
  • No
  • No
  • Yes
  • No
  • Red
  • Ok
  • Ok
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
330
  • No
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
electrical, starting and charging system
330
  • No
  • No
  • Good
  • Fair
  • FairRight park light Inop
  • Good
  • Good
  • Fair
tandems/gears/bearings/chains
260
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
hydraulics
070
  • No
  • Fair
  • Fair
  • FairLoose
  • Fair
  • Fair
  • Fair
  • FairLoose
attachments / work tools
010
  • FairBottom,cutting edge
bucket
232
  • Poor
  • FairLoose
  • Good
  • Poor
  • Good
  • FairLoose
  • FairLoose
undercarriage
121
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesWorn
Track / Belt Thickness2”
Track / Belt Width17.5”
IdlersFair
RollerFair
Roller FramePoorCracked, gap both sides
SprocketGood
Track / Belt ConditionPoor
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering