Quick Search

CAT 279D

CAT 279D

Year
2015
Working hours
4,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 279D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberGTL02645
Unit NumberW69780
Catalog Number10093054
Year2015
Hours4,083 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax48,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information**NOT AVAILABLE FOR RPO**
4083 BW 8/8/23
BATTERY,XTRA HVY DUTY 1000
BUCKET-GP, 80",
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INCLUDES:
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
STANDARD FLOW - 23 GPM (87
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • Good
  • Good
  • GoodMissing cover over engine oil drain
  • GoodMissing pin to hold engine door open
  • Good
  • Good
  • Good
  • GoodFew rust spots on loader frame welds
  • Good
  • Good
  • Good
  • Good
  • GoodFront step has a small bend
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing 60° air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWasher fluid is empty
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
520
  • Good
  • Good
  • FairRight side lift cylinder is leaking
  • Good
  • Good
  • Good
  • FairRight side tilt cylinder is leaking
bucket
331
  • FairBottom of the bucket is worn thin and has a hole in it. Pushed up in a couple of spots
  • Fair
  • Good
  • Good
  • Fair
  • PoorHas about 1/2” of play
  • Good
undercarriage
310
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn38% worn
Track / Belt Width450 mm
IdlersGood
RollerGood
Roller FrameGood
SprocketGood190 mm spec to flip is 178 mm.
Track / Belt ConditionFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering