Quick Search

CAT 279D

CAT 279D

Year
2018
Working hours
1,265 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
Show phone number
Basic information
BrandCAT 279D
Cashman Equipment Co.
Categorytrack loaders
Serial NumberGTL04995
Unit NumberCE017176
Catalog Number10076269
Year2018
Hours1,265 h
CountryUnited States
LocationHENDERSON, United States
Pricing
Price Excluding Tax52,688 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3.3
73
2017
8HS3186
BATTERY,XTRA HVY DUTY 1000 CCA
C3.3
CAT
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HKBXL03.3EKD
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
630
  • No
  • YesEngine and hydraulic
  • No
  • FairConcrete splatter on back and top of cab.
  • Good
  • Good
  • FairDents in engine door grill.
  • Good
  • Good
  • FairPaint and decals have various scrapes and gouges throughout. Concrete splatter on back of machine and top of cab.
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
910
  • Yes
  • No
  • NoOn disc
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHeadliner is dirty / stained.
  • Good
  • GoodInstalled 7/2023.
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • Red
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • YesWith cord.
  • Good
  • Good
  • Good
  • Good
hydraulics
200
  • No
  • Good
  • Good
bucket
420
  • 78 inch (.52 CYD)
  • FairHas several dents.
  • Good
  • Fair
  • Good
  • Good
  • GoodManual coupler.
comments, misc. repairs, general remarks
  • Inspected 7/11/2023 with 1181 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering