Quick Search

CAT 279D

CAT 279D

Year
2018
Working hours
3,043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 279D
Foley Inc.
Categorytrack loaders
Serial NumberGTL06182
Unit NumberEQ000006943
Catalog Number10081671
Year2018
Hours3,043 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax37,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
BLUETOOTHBLUETOOTH
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • Yes
  • Good
  • Good
  • Good
  • FairHood prop pin missing
  • Good
  • Good
  • Good
  • FairScratches
  • FairCracked at hinge mount
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairCab door seal damaged
  • Good
  • Good
  • Good
  • Good
  • FairCab air recirculation filter grill missing lower bolt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • PM tag
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Yes
  • Good
  • Good
  • FairTail lamps inoperable
  • Good
  • FairProduct link antenna wiring pinched between machine frame and cab
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
410
  • No
  • FairBroken mounting hardware to hose clamps at rear of machine
  • Good
  • Good
  • Good
  • Good
bucket
430
  • CAT 74" GP bucket
  • FairDents. Plate welded to heel
  • Good
  • Good
  • FairMild wear
  • Good
  • FairMild play
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 40% worn
Track / Belt Width450Wx56Lx86P
IdlersGood
RollerGood
Roller FrameFairCleaning required
SprocketGood
Track / Belt ConditionFairCuts
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering