Quick Search

CAT 279D

CAT 279D

Year
2016
Working hours
3,073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 279D
Foley Inc.
Categorytrack loaders
Serial NumberGTL03249
Unit NumberUT51246
Catalog Number10082178
Year2016
Hours3,073 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax41,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
ELECTRIC COUPLERELECTRIC COUPLER
RIDE CONTROLRIDE CONTROL
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
FORKSFORKS
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
SELF LEVELING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • Yes
  • No
  • FairFRT DOOR SCRAPES, FRT DOOR BOTTOM HINGE+MOUNT BROKE, DOOR SEAL LOOSE..
  • Good
  • Good
  • FairFEW SCRAPES..
  • Good
  • Good
  • Good
  • FairSCRAPES.
  • FairTOP RADIATOR GRILLE, HOLD UP GAS CLY N/G..
  • Good
  • FairLOADER FRAME STEP BENT N/G..
safety items
200
  • Good
  • Good
gauges, operator station, console
851
  • NoN/G.
  • NOTE, REAR CAMERA DOES NOT WORK WITH TRAVEL HANDLE IN REVERSE. CAMERA WORKS ONLY WITH SWITCH ON MONITOR.
  • PoorBLOWS WARM.
  • Good
  • FairFRT DOOR HINGE BROKE+DOOR LOOSE..
  • Good
  • Good
  • Good
  • FairFRT DOOR SCRAPES+SEAL LOOSE.
  • Fair5 VENTS BROKE N/G..
  • Good
  • Good
  • Good
  • FairFEW STAINS.. NOTE ALSO SEAT NOT LATCHING INTO PLACE.. LOOSE MOVES FORWARD+BACK..
  • Good
  • FairNOTE, NOT WORKING DOOR HINGE BROKE+LOOSE. WIPER WIRES DISCONNECTED..
engine
710
  • No
  • No
  • NoNOTE, PLASTIC RADIATOR OVERFLOW TANK LEVEL HIGH.. POSSIBLE CUSTOMER OVER FILLED..
  • No
  • YesBELLHOUSING CLASS 1 LEAK..
  • No
  • FairAIR CLEANER COVER MOUNTING LOOSE..
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNOTE, RUN AND TEST MACHINE IN VERY TIGHT+SMALL AREA..
  • Good
cooling system
600
  • No
  • NOTE, PLASTIC RADIATOR OVERFLOW TANK LEVEL HIGH.. POSSIBLE CUSTOMER OVER FILLED..
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Fair2 FRT FLOODS N/G..
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNOTE, RUN AND TEST MACHINE IN VERY TIGHT+SMALL AREA..
  • Good
hydraulics
510
  • Yes1 HYD HOSE LEAK.
  • FRT AUX WATER HOSE MOUNTING LOOSE.. ALSO NOTE WATER TANK RIGHT SIDE MOUNTING BOLTS MISSING...
  • FairFRT HYD PUMP PRESSURE HOSE CLASS 2 OIL LEAK.. FRT AUX FITTINGS CLASS 2 LEAKS..
  • Good
  • GoodNOTE, RUN AND TEST MACHINE IN VERY TIGHT+SMALL AREA..
  • Good
  • Good
  • Good
bucket
230
  • FairNOTE, FORKS ON MACHINE AT INSPECTION.. NO BUCKET NEAR MACHINE..
  • FairSOME WEAR AT TILT CLYS MOUNTING PINS+BUSHINGS..
  • Good
  • Good
  • FairELECTRIC, NOTE TOP GUARD MISSING..
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width18 INCH..
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSOME WEAR AT SPROCKETS.. 55% REMAINING..
Track / Belt ConditionGoodRUBBER TRACKS 80% REMAINING..
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering