Quick Search

CAT 279D

CAT 279D

Year
2015
Working hours
3,852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 279D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberGTL01688
Unit NumberW66046
Catalog Number10074162
Year2015
Hours3,852 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information**NOT AVAILABLE FOR RPO**
3850 BW 3/6/23
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, 80", BOCE
C3.3B ENGINE
DISPLAY, BASIC, ANTI-THEFT
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
Online Owner's Manual
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TRACK, RUBBER, 15.7 IN (400MM)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • No
  • No
  • Good
  • FairFront of cab damaged
  • FairSmall cover missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll steps damaged
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1001
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 90%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired. Needs replaced.
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • .62 yard
  • A418ABK22071
  • Good
  • Fair1/8 inch of play in tilt cylinders
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn60% lots of cuts and missing rubber as well as permanent bends to internal braiding
IdlersGood
RollerGood
Roller FrameGood
SprocketFairForward position of teeth getting very worn
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering