Quick Search

CAT 279C2

CAT 279C2

Year
2013
Working hours
3,731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 279C2
Foley Inc.
Categorytrack loaders
Serial NumberKWB00937
Unit NumberKWB00937
Catalog Number10120819
Year2013
Hours3,731 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax31,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationOnline Owner's Manual
SELF LEVELING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
640
  • Yes
  • No
  • FairFRT CAB DOOR GLASS SCRAPES+GOUGES. SUN ROOF SILICONE ADDED.
  • Good
  • FairSMALL REAR PLATE COVER MISSING.
  • FairREAR ENGINE DOOR, DENT+SCRAPES+PEELED PAINT.
  • Good
  • Good
  • Good
  • FairSCRAPES, FEW SURFACE RUST SPOTS.
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
1040
  • No
  • FairTO COLD OUT TO TEST.
  • Good
  • FairNOTE FRT DOOR SEAL N/G.
  • Good
  • Good
  • Good
  • FairFRT DOOR GLASS GOUGES+SCRAPES. SUN ROOF SILICONE ADDED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBLADE WORN.
engine
521
  • No
  • YesNOTE, ENG WARM A/F PUSHING OUT RES TANK.? POSSIBLE HEAD GASKET.
  • Yes
  • No
  • YesFRT HOUSING CLASS 2 LEAKS.
  • No
  • Good
  • FairNOTE, BELT COVER LOOSE.
  • Good
  • Good
  • GoodNEW FUEL PUMP.
  • PoorNOTE, HAND RPM CONTROL N/G. FOOT RPM PEDAL STICKS.
  • FairNOTE, ENG WARM A/F PUSHING OUT RES TANK.? POSSIBLE HEAD GASKET.
  • Good
cooling system
510
  • YesNOTE, ENG WARM A/F PUSHING OUT RES TANK.? POSSIBLE HEAD GASKET.
  • FairHYD COOLER CAP CLASS 1 LEAK.
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Fair2 FLOODS N/G, 2 TAIL LIGHTS N/G.
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
511
  • 79 INCH GP.
  • Good
  • FairSOME WEAR AT TILT CLYS MOUNTING PINS+BUSHINGS.
  • Good
  • PoorWORN.
  • Good
  • Good
  • GoodHYD.
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornSPROCKETS 45% REMAINING. RUBBER TRACKS 50% REMAINING.
Track / Belt Width18 INCH.
IdlersGood
RollerGood
Roller FrameGood
SprocketFairWEAR AT SPROCKETS. 45% REMAINING.
Track / Belt ConditionFairSOME TREAD WEAR, BOTH SIDES FEW CUTS. 50% REMAINING.
comments, misc. repairs, general remarks
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering