Quick Search

CAT 277B

CAT 277B

Year
2006
Working hours
1,271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monore, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 277B
Foley Inc.
Categorytrack loaders
Serial NumberMDH04241
Unit NumberEQ000014599
Catalog Number10120805
Year2006
Hours1,271 h
CountryUnited States
LocationMONORE, United States
Pricing
Price Excluding Tax26,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
LightingLighting
BucketBucket
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
620
  • YesSOME CLEANING NEEDED.
  • No
  • NOTE, FRT TOP CAB FEW SMALL DENTS.
  • FairNOTE, CUSTOMER WILL INSTALL GOOD DOOR+GLASS. FRT CAB SM DENTS.
  • FairNOTE, 3 BELLY PANS REMOVED. CUSTOMER WILL REINSTALL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
831
  • NoN/G, WIRES CUT.
  • PoorBLOWS WARM.
  • Good
  • FairNOTE, CUSTOMER WILL INSTALL GOOD WORKING DOOR.
  • Good
  • Good
  • Good
  • FairSUN ROOF COUPLE CRACKS+FADED.
  • FairNOTE, BLOWER MOTOR SOME NOISE.
  • Good
  • GoodMETER READS 1256 HRS.
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • YesBELLHOUSING CLASS 1 LEAK.
  • No
  • Good
  • FairNOTE, NO ENGINE BELT GUARD. CUSTOMER DOES NOT HAVE GUARD.
  • Good
  • Good
  • Good
  • Good
  • GoodNEXT PM DUE 1450 HRS. MACHINE HAS 1256 HRS.
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • FairNOTE, FRT AUX WIRE PLUG+BRACKET BENT.
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME WEAR AT MOUNTING PINS+BUSHINGS.
bucket
320
  • COMES WITH WORN BUCKET WITH TEETH. NOT WITH MACHINE.
  • FairNOTE, AS PER CUSTOMER COMES WITH WORN+BEAT UP TEETH BUCKET?
  • FairSOME WEAR AT TILT CLYS MOUNTING PINS+BUSHINGS.
  • Good
  • Good
  • GoodHYD.
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width18 INCH.
IdlersGood75% REMAINING.
RollerGood75% REMAINING.
Roller FrameGood
SprocketGoodDRIVE ROLLERS. 75% REMAINING.
Track / Belt ConditionFairSEVERAL CUTS+TREAD CUTS. 50% REMAINING.
comments, misc. repairs, general remarks
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering