2023 CAT 259D3 For Sale - 62,900 USD | Cat Used
Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2023
Working hours
765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Jackson, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 259D3
Ziegler CAT
Categorytrack loaders
Serial NumberCW924031
Unit NumberEQ0137464
Catalog Number10177598
Year2023
Hours765 h
CountryUnited States
LocationJACKSON, United States
Pricing
Price Excluding Tax62,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, ULTRA
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
Customer Value Agreement (CVA) 24 Month 500 Hour Parts only CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, TWO SPEED WITH HIGH FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
Protection 12 month 500 Hour Powertrain and Hydraulic Warranty
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,400MM(15.7 IN)BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2023
  • Good
gauges, operator station, console
2100
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 8NU1241
  • 765
  • Within spec
  • No visible smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 765
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Bucket EQ0037906
  • Good
bucket
800
  • 597lbs0.57yd³
  • 2795372
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Tread Thickness2in
Track / Belt Width15.5in
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering