Quick Search

CAT 259D3

CAT 259D3

Year
2020
Working hours
1,280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 259D3
NMC CAT - Council Bluffs
Categorytrack loaders
Serial NumberCW906134
Unit NumberEQN183710
Catalog Number10063140
Year2020
Hours1,280 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Radio - AM FM RadioRadio - AM FM Radio
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Additional information259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
833
  • YesVery dirty
  • No
  • Good
  • FairVery dirty
  • Good
  • Good
  • PoorDoor, dented, screen bent and torn
  • Good
  • Good
  • Good
  • Good
  • FairScratched, scuffed and faded
  • Good
  • PoorDented
  • FairScratched and scuffed
  • PoorBucket stop is bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
833
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • PoorDoor latched is loose and inside cover is missing
  • FairVery dirty
  • Good
  • PoorDoor seal is hanging, loose from glass, mirror is missing
  • Good
  • Good
  • Good
  • Good
  • GoodMarch 2020
  • FairVery dirty, suspension is poor
  • FairFront light switch is not working
  • PoorEntire wiper assembly and inside cover is missing
engine
710
  • No
  • No
  • Yes
  • NoCoolant low, engine oil just a little low
  • No
  • No
  • No
  • Unable to see
  • Normal
  • FairNeeds serviced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
410
  • No
  • Good
  • Good
  • Good
  • Good
  • FairCoolant low
electrical, starting and charging system
420
  • Yes
  • Good
  • FairA little weak, covered in dirt
  • FairFront work lights do not work, may be a bad switch as the light does not come on
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
620
  • Good
  • Good
  • Good
  • FairFalling inward just a bit
  • Fair
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
310
  • FairLittle loose
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20%
Track / Belt Thickness20/32"
Track / Belt Width15.5"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering