Quick Search

CAT 259D

CAT 259D

Year
2019
Working hours
1,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandCAT 259D
Butler Machinery Co.
Categorytrack loaders
Serial NumberFTL22536
Unit NumberMA34048
Catalog Number10076851
Year2019
Hours1,999 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
BLUETOOTHBLUETOOTH
HEATER / DEFROSTERHEATER / DEFROSTER
Additional information2019 CAT 259D CTL TIER4
BATTERY, HVY, DISC
BELT, SEAT, 2"
CAB, (A/C), (C3)
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI
LIGHTS, HALOGEN
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYD
RIDE CONTROL, NONE
RUBR BELT, 2S, DS
SEAT,AIR SUSP,VINYL,HEAT
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
460
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
safety items
110
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
gauges, operator station, console
1140
  • Yes
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fairsome scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
060
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
240
  • Yes
  • No
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
tandems/gears/bearings/chains
040
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
040
  • No
  • Fair
  • Fair
  • Fair
  • Fair
bucket
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering