Quick Search

CAT 259D3

CAT 259D3

Year
2020
Working hours
2,737 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Norfolk, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 259D3
NMC CAT - Council Bluffs
Categorytrack loaders
Serial NumberCW904172
Unit NumberEQN182222
Catalog Number10053792
Year2020
Hours2,737 h
CountryUnited States
LocationNorfolk, United States
Pricing
Price Excluding Tax54,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
ELECTRIC COUPLERELECTRIC COUPLER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
CE PLATECE PLATE
BUCKETBUCKET
HEATER / DEFROSTERHEATER / DEFROSTER
Additional information2 SPEED CONTROL
259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SELF LEVELING
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • No
  • No
  • Good
  • GoodPlastic at interior grab handle and door latch is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, scratched and chipped
  • Good
  • FairDent at lower right corner, lower tab in engine compartment bent
  • FairRust forming where paint has chipped off
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDecember 2019
  • GoodHeated air suspension seat / Seat is dirty
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • NoEngine oil is fine, coolant level is low
  • No
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • GoodSelf leveling, working as designed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn10%
Track / Belt Thickness24/32
Track / Belt Width15.5"
IdlersGood
RollerGood
Roller FrameGoodCannons on both sides appear to be stretched out a bit for such new tracks
SprocketGood
Track / Belt ConditionGoodMinor cuts
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering