Quick Search

CAT 259D

CAT 259D

Year
2017
Working hours
3,454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 259D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFTL11276
Unit Number514981
Catalog Number10086306
Year2017
Hours3,454 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax49,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information2017 CATERPILLAR 259D CT LOADER
3423 BW 12/29/23
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SECURITY,DOME LIGHT,
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BEACON OUTLET,6- TIE DOWN POINTS
BUCKET-GP,73"BOE (FAIR)
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVELING,
ENGINE,C3.3B, 74HP, TIER 4I
FAN, COOLING, DEMAND
GROUND DISTURBANCE & INCREASED
HEADLINER,12V E-SOCKET,EPA LABEL
HEATER, ENGINE COOLANT, 120V
INC:STEEL EMBED RUBBER TRACK
INCLUDES: STANDARD FLOW ... GPM
LIFTING EYES, FOUR POINT
LIGHTS, LED FRT/RR WORK (4)
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
REARVIEW MIRROR, FLOOR MAT,
RETURN TO DIG/WRKTL POSITIONER
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
TRACTION IN SNOW @ 82%
TRANSMISSION, HYDROSTATIC 2 SPD
TRAVEL ALARM, WASHER-WIPER,
W/BAR TREAD PROVIDES LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
010
  • FairRear (engine) doors damaged, still latches.
safety items
200
  • Yes
  • Yes
  • Yes
  • Retention pin to hold up loader frame is missing.
  • Good
  • GoodCannot read the symbol on the park brake switch.
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodFins are pushed over from steam cleaning
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGlass is good, mirror is missing.
  • Good
  • GoodMissing two buttons on right hand joystick
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWasher fluid is empty, cover over wipe motor is cracked. Wipers work.
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Completed a regen during the inspection
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesBlock hater cord is in the seat back pocket.
  • No
  • Good
  • Good
  • GoodLeft rear lamp lens is broken
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
520
  • .57 cyd
  • FairPushed up in several spots, small hole in left rear corner.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCoupler is a bit loose on the bucket 1/4”
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50%
Track / Belt Width400 mm
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodSprockets measure 182 mm spec to flip is 178 mm
Track / Belt ConditionGoodBelts measure 15 mm depth.l, new spec is 21 mm.
comments, misc. repairs, general remarks
  • 19 March 2024 3451 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering