Quick Search

CAT 259D

CAT 259D

Year
2017
Working hours
2,704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 259D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFTL13734
Unit Number507669
Catalog Number10037175
Year2017
Hours2,704 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax47,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information* ELECTRONIC SELF LEVELING
2017 CATERPILLAR 259D CT LOADER
259D CTL TIER4 FIN
2691/03/01/23
5" DISPLAY, BASIC, ANTI-THEFT
AS IS / AS RECEIVED
BATTERY,HD, 850 CCA 12V/80AMP
BEACON, E-OUTLET, 12V ACC PORT
BELT, SEAT, 2" CLOTH
BUCKET-GP, 74" BOCE
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP
ENGINE,C3.3B, 74HP, TIER 4 FINAL
FAN, COOLING, DEMAND
FOOT THROTTLE, AUX FLOW ... GPM
INSTRUCTIONS, ANSI
LIGHTS, HALOGEN WORK & DOME
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
REARVIEW MIRROR, HEADLINER
RIDE CONTROL, NONE
ROPS, OPEN (C1) NO HEAT, NO DOOR
RUBR BELT, 2S, TF
SEAT,AIR SUSP,VINYL,HEAT
TIE DOWN POINTS, SINGLE ... WIDE, 400MM / 15.7"
TRAVEL ALARM, FLOOR MAT,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • Yes
  • Good
  • GoodSome concrete on top
  • Good
  • Good
  • Good
  • FairBent
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • FairDamage
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
830
  • Yes
  • Yes
  • Good
  • Good
  • FairWarning light when starts, then goes off
  • Good
  • Good
  • Good
  • FairWhen pushing bucket down erratic operation at times
  • Good
  • Fair
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairRf. Flood dim
  • Good
  • Good
tandems/gears/bearings/chains
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJoy stick some times does not return to neutral, sticks
  • Good
  • Good
hydraulics
510
  • No
  • Good
  • Good
  • FairWhen pushing down on bucket erratic operation
  • Good
  • Good
  • Good
bucket
340
  • FairWorn, cracks
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • FairRs. Cross tube crack
undercarriage
130
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFair
Roller FrameGood
SprocketFair
Track / Belt ConditionGoodNew
comments, misc. repairs, general remarks
  • Starts and is operational
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering