Quick Search

CAT 259D HF

CAT 259D HF

Year
2018
Working hours
6,172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 259D HF
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFTL17008
Unit Number505894
Catalog Number10031296
Year2018
Hours6,172 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax47,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information2 SPD TRAVEL, HYDROSTATIC
2018 CATERPILLAR 259D CT LOADER
6168/01/25/23
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BEACON,OUTLET *NEW TRACK BELTS
BUCKET-GP, 74", BOCE
CAB LIGHT, HEADLINER, RV MIRROR
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASE
DOOR, CAB, POLYCARBONATE, WIPER
DUAL SELF LEVEL (ILEV)
ENGINE,C3.3B, 74HP, TIER 4
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: HIGH FLOW,
INCLUDES: STEEL EMBEDED
LIFTING EYES, FOUR POINT
LIGHTS, LED WORK (4)
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
PROP. HYDRAULICS ... LOWER GROUND
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
RUBBER TRACK W/BAR TREAD
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
TRACTION IN SNOW. 69" WIDTH
TRAVEL ALARM,FLOOR MAT,12V PORT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • Yes
  • No
  • Good
  • GoodMISC SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairMISC DENTS
  • Good
  • FairMISC DAMAGED STEPS
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
931
  • Yes
  • PoorNO BELTS ON COMPRESSOR- DO NOT KNOW IF IT HAS FAILED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBLOWER WORKED
  • FairR/S JOY STICK DOES NOT RETURN TO CENTER
  • Good
  • Good
  • Good
  • FairMAY NEED BLADE
engine
220
  • No
  • No
  • Yes
  • No
  • YesMINOR
  • No
  • NORMAL
  • COOLANT BOTTLE LEAKING
  • OK
  • NORMAL
  • Fair
  • FairMISC MISSING
  • Good
  • GoodRAN BUT HAD SQUELING BELTS THAT DID NOT GO AWAY- DO NOT KNOW IF A PULLEY WAS LOCKED UP.
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • GoodMOVED IN ALL DIRECTIONS
  • Good
  • Good
  • Good
hydraulics
600
  • YesMINOR- UNDER CAB HAD MISC OIL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
430
  • 74"
  • A4178BK21343
  • Fair
  • Good
  • Good
  • FairMISC WORN
  • Good
  • FairMISC WEAR
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGENEW BELTS
IdlersFairLOOKED USED
RollerFairLOOKED USED
Roller FrameGood
SprocketGoodLOOKS LIKE THEY WERE REPLACED WITH THE TRACKS
Track / Belt ConditionGoodNEW TRACKS
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • NEW TRACK BELTS
  • SQUELS WHEN STARTED- MISC BELTS MISSING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering