Quick Search

CAT 259D

CAT 259D

Year
2019
Working hours
2,446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 259D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFTL20517
Unit Number505727
Catalog Number10027889
Year2019
Hours2,446 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information(6) TIE DOWN POINTS, DOME LIGHT
**ENGINE REPLACED ... HRS
12V E-SOCKET, BEACON OUTLET,
2019 CATERPILLAR 259D CT LOADER
2442/01/25/23
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, 74", BOCE NEW
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASE
DOOR, CAB, POLYCARBONATE,WIPER
DUAL SELF LEVELING, (ILEV)
ENGINE,C3.3B, 74HP, TIER 4I
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: STEEL EMBEDED ... FLOW ... RADIO, AM/FM/BLUETOOTH
LIGHTS, LED , WORK
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
PROVIDES LOWER GROUND
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS,ENCLOSED W/AC,HEAT,DEF (C3)
RUBBER BELT, 2 SPD, TF IDLERS
RUBBER TRACK W/BAR TREAD
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
TRACTION IN SNOW. 69" WIDTH
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL ALARM,FLOOR MAT,RV MIRROR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
950
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairRight arm bar needs adjusted
  • Good
  • Fair
engine
110
  • No
  • Yes
  • No
  • No
  • Fair
  • Good
cooling system
300
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Good
  • Fair
  • FairNeeds a cab light
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
331
  • Poor
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt ConditionFairTracks at 35%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering