Quick Search

CAT 259D

CAT 259D

Year
2019
Working hours
5,588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Burlington, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 259D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFTL22352
Unit Number515429
Catalog Number10084684
Year2019
Hours5,588 h
CountryUnited States
LocationBurlington, United States
Pricing
Price Excluding Tax40,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information2019 CATERPILLAR 259D CT LOADER
5587 12/12/23 BW
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SECURITY, EPA LABEL
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BEACON OUTLET,6- TIE DOWN POINTS
BUCKET-GP, 74", BOCE
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASE
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVELING
ENGINE, C3.3B, 74HP, TIER 4
FAN, COOLING, DEMAND
FLOOR MAT, HEALINER, 12V PORT,
HEATER, ENGINE COOLANT, 120V
INCLUDES: HIGH ... STEEL EMBEDED
LIGHTS, HALOGEN WORK & CAB
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
PROP. HYDRAULICS
PROVIDES LOWER GROUND
QUICK COUPLER, HYDRAULIC
RADIO READY
RADIO, AM-FM, CD
REARVIEW MIRROR, TRAVEL ALARM,
ROPS,ENCLOSED A/C,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
RUBBER TRACK W/BAR TREAD
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SKYLIGHT, DOME LIGHT, WIPER,
TRACK,RUBBER,400MM(15.7 IN)BAR
TRACTION IN SNOW. 69" WIDTH
TRANSMISSION,HYDROSTATIC 2 SPD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • Yes
  • No
  • GoodMissing left side can mounting hardware.
  • Good
  • Good
  • FairRear door has been hit, it’s a little hard to latch
  • Good
  • Good
  • FairOk for age and hours
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing cold air
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPoly door is pretty scratched up and weather stripping needs replacing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • GoodL/F light is not working
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width320 mm
IdlersGood
RollerGood
SprocketGoodSprockets measure 180 mm. Spect to flip is 17& mm.
Track / Belt ConditionFair608-7327 belts measuring 17 mm track depth, 320 mm wide
comments, misc. repairs, general remarks
  • Not able to run the machine. Machine starts and runs, machine completed a regen during the inspection. I suspect there is an electrical issue preventing the machine from operating. I inspected everything thing I could without running the machine.
  • Needs DPF cleaning per monitor panel. Need to check machine history.
  • Need to verify if it’s the drive coupler or an electrical issue preventing the machine from operating. Customer would like a value as-is, and will determine if he wants to pursue repairs or not. I suspect it’s not the drive coupler because the
  • Hydraulic fan was operating during regen.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering