2022 CAT 259D3 For Sale - 65,000 USD | Cat Used
Quick Search

CAT 259D3

CAT 259D3

Year
2022
Working hours
56 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Waco, TX
+1 877 228 3519
Show phone number
Basic information
BrandCAT 259D3
Caterpillar Financial
Categorytrack loaders
Serial NumberCW920400
Unit NumberOKL6753083
Catalog Number10177980
Year2022
Hours56 h
CountryUnited States
LocationWaco, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Ride ControlRide Control
Coupler Type - HydraulicCoupler Type - Hydraulic
Forks - PalletForks - Pallet
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • 1/8 full tank.
  • Yes
  • Yes
  • No
  • No
  • GoodCab temps got down to 50 degrees.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • No
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Tread Depth32/3232/3200
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering