Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2020
Working hours
828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 259D3
Ziegler CAT
Categorytrack loaders
Serial NumberCW907291
Unit NumberEQ0131695
Catalog Number10135409
Year2020
Hours828 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax52,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Customer Value Agreement (CVA) 24 Month Parts only CVA
DOOR, CAB, GLASS
ENGINE S/N 8LL4444
HEATER, ENGINE COOLANT, 120V
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 Month 500 Hour Powertrain and Hydraulic Warranty
REAR LIGHTS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts only CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering