Quick Search

CAT 259D

CAT 259D

Year
2016
Working hours
1,357 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 259D
Foley Inc.
Categorytrack loaders
Serial NumberFTL07470
Unit NumberEQ000014644
Catalog Number10119702
Year2016
Hours1,357 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax43,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - ElectricCoupler Type - Electric
Ride ControlRide Control
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Radio - BluetoothRadio - Bluetooth
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
550
  • Yes
  • FairSlight bend to left front roof edge
  • Good
  • FairDamage preventing door from fully opening. Lower door stop bent. Dent at lower right rear of machine above tie down hook.
  • Good
  • Good
  • Good
  • FairSome wear to decals
  • FairScratches in cab door
  • Good
  • FairDamage to cab mounted step
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1230
  • NoInoperable
  • Yes
  • FairAmbient temperature too low to test
  • FairLeft overhead console not fully secured
  • FairCrack and modification made to door latch cover
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
320
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • FairSome hardware missing to belt cover
  • Good
  • FairSome debris in filter
  • Good
  • Good
cooling system
410
  • Good
  • Good
  • Good
  • FairLow coolant level
  • Good
electrical, starting and charging system
320
  • Yes
  • Good
  • Good
  • FairRoading style lens installed to left rear. Left rear lamp inoperable.
  • Good
  • FairAuxiliary lighting socket plug damaged. Auxiliary connection wiring torn from connector.
tandems/gears/bearings/chains
310
  • Good
  • FairLeft front upper fitting does not accept grease. Rear grease fittings missing from both sides.
  • Good
  • Good
hydraulics
410
  • Good
  • Good
  • Good
  • FairMoisture present? Sample required.
  • Good
bucket
250
  • CAT 66 inch GP
  • Autoride inoperable
  • FairSome wear to heel. Dents. Welded plate replaced at cutting edge area.
  • FairMild play
  • FairSmall holes made
  • FairNo bolt on cutting edge
  • Good
  • Good
  • FairStep loose. Lower step mount broken. Damage to lock guards.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 40% overall
Track / Belt WidthMaximizer 400x86Cx53
IdlersFairSome wear
RollerGood
Roller FrameFairCleaning required. High track belt tension.
SprocketFairSome wear
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering